(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The rotation of the contact ball helps in detecting the sliding body.
· The absence of differential response can determine the slight existence or non-existence which is useful for determining the thickness of the sheet.
Type | Ball contact / Ball plunger type | Main Body Shape | Bolt Type | Tip shape | Ball contact |
---|---|---|---|---|---|
Environment | Standard | Body Material | SUS303 | Contact Material | Carbide |
Stroke(mm) | 1.2 | Nominal of Thread (M) | M10×0.5 | Operating Temperature Range(°C) | 0::80 |
Repeatability | 0.002mm | Contact Force(N) | 1 | Contact point accuracy life(x 10K times) | 300 |
Tip diameter | SØ4.8 | Protection Structure | IP40 |
Please check the type/dimensions/specifications of the part P10MCA-L in the High-precision, MT-Touch Switch, P10MC series.
Part Number |
---|
P10MCA |
P10MCB |
P10MCB-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Contact Point Type | Operating Point (mm) | LED |
---|---|---|---|---|---|---|---|---|
฿ 3,513.41 | 1 Piece(s) | 3 Day(s) | 10 | Contact type NO | 0.2 | No | ||
฿ 3,513.41 | 1 Piece(s) | 17 Day(s) | 10 | Contact type NC | 0 | No | ||
฿ 3,754.63 | 1 Piece(s) | 23 Day(s) | 10 | Contact type NC | 0 | Provided |
How can we improve?
How can we improve?