1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High-Precision, MT-Touch Switch, P10DH

High-Precision, MT-Touch Switch, P10DH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,662.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A contact switch that does not require an amplifier, has a repeatability of 0.5 μm, and is IP67 resistant to adverse environments.
[Features]
· With IP67 protection structure, it can be used in adverse environments where water, coolant and cutting chips are scattered.
· A direct acting type ball bearing is used in the bearing which is applicable for sliding, deflection and off-set.
[Application]
· For origin detection of semiconductor inspection tables and detection of misalignment of printing machine drums.
· For preventing the removal of two thin sheets.
· For detecting grindstone wear of grinders.

Part Number
P10DHA-TAW
P10DHA-TAWL
P10DHB-TAW
P10DHB-TAWL
P10DHLTB-TAW
P10DHLTB-TAWL
P10SHA-TAW
P10SHA-TAWL
P10SHB-TAW
P10SHB-TAWL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSStroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
LED

฿ 8,000.09

METROL 1 Piece(s) 3 Day(s) 103Contact type NO-M14×0.50.2No

฿ 8,241.30

METROL 1 Piece(s) 3 Day(s) 103Contact type NO-M14×0.50.2Provided

฿ 8,000.09

METROL 1 Piece(s) 3 Day(s) 103Contact type NC-M14×0.50No

฿ 8,241.30

METROL 1 Piece(s) 17 Day(s) 103Contact type NC-M14×0.50Provided

฿ 8,346.10

METROL 1 Piece(s) 3 Day(s) 1010Contact type NC-M14×0.50No

฿ 9,109.70

METROL 1 Piece(s) 17 Day(s) 1010Contact type NC-M14×0.50Provided

฿ 7,662.38

METROL 1 Piece(s) 17 Day(s) 103Contact type NO14-0.2No

฿ 7,903.60

METROL 1 Piece(s) 17 Day(s) 103Contact type NO14-0.2Provided

฿ 7,662.38

METROL 1 Piece(s) 3 Day(s) 103Contact type NC14-0No

฿ 7,903.60

METROL 1 Piece(s) 17 Day(s) 103Contact type NC14-0Provided

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type Main Body Shape Bolt Type Tip shape R Contact
Environment Waterproof Type Body Material SUS303 Contact Material Carbide
Operating Temperature Range(°C) 0::80 Repeatability 0.0005mm Contact Force(N) 1
Contact point accuracy life(x 10K times) 300 Tip diameter SØ2 Protection Structure IP67

Frequently Asked Questions (FAQ)

Question: Is the product compliant with the RoHS Directive?
Answer: All standard products are compliant with the RoHS Directive.
Question: Is the product compliant with the standards required for export?
Answer: The Export Trade Control Order, CE Marking, Machinery Safety Directive, and Low Voltage Directive do not apply to this product.