1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Rubber Roll for Baseboards

Natural Rubber Roll for Baseboards
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Natural rubber sheet.
[Features]
·A variety of width sizes are available to suit your needs.
[Applications]
·Ideal for use in various places as cushions and packing.

 
Part Number
435-410
435-417
435-419
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth A
(mm)
Thickness T
(mm)

฿ 900.00

URETHANE/RUBBER/SPONGE 1 Piece(s) 31 Day(s) 202

฿ 929.53

URETHANE/RUBBER/SPONGE 1 Piece(s) 31 Day(s) 203

฿ 1,239.37

URETHANE/RUBBER/SPONGE 1 Piece(s) 31 Day(s) 503

Loading...

  1. 1

Basic Information

Grade, Type Natural Rubber (NR) Length(mm) 10000 or More Material Rubber
Length (Detail)(mm) 10000