1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Angle, Angle With Unequal Sides

METALLIC MATERIAL

Aluminum Angle, Angle With Unequal Sides
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 902.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Molded material made of aluminum with anodizing finish.
Long as standard.
Silver type is frosted.

Aluminum Angle, Angle With Unequal Sides: related image(s)

Part Number
227-322
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 902.06

METALLIC MATERIAL 1 Piece(s) 31 Day(s)

Loading...

  1. 1
 

Basic Information

Material Alumite Material Finish No Color Silver
Thickness*height*width*length(mm) 2X15X30X4000