1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Rectangular Bar (Silver) (225-411)

METALLIC MATERIAL

Aluminum Rectangular Bar (Silver) (225-411)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rectangular bar made of anodized aluminum
[Features]
· Lightweight, superior formability and corrosion resistance.
· Material that is easy to recycle.
[Applications]
· Construction material, universal sheet metal, optimal for general machinery parts.

Aluminum Flat Bar (Silver): related image(s)

Anodized Aluminum Flat Bar

Aluminum Flat Bar (Silver): related image(s)

Lightweight, easy to recycle material with excellent machinability and corrosion resistance.
Optimal for construction material, general sheet metal, general mechanical parts, etc.

Anodized Aluminum Flat Bar Specifications

Model NumberSize (Thickness × Width × Length)Weight
225-4111.5 × 50 × 4,000 mm0.81 kg
225-4212 × 10 × 4,000 mm0.22 kg
225-4222 × 15 × 4,000 mm0.32 kg
225-4232 × 20 × 4,000 mm0.44 kg
225-4242 × 25 × 4,000 mm0.54 kg
225-4252 × 30 × 4,000 mm0.65 kg
226-2632 × 40 × 4,000 mm0.87 kg
226-2622 × 50 × 4,000 mm1.08 kg
225-4262 × 67 × 4,000 mm1.45 kg
225-4272 × 88 × 4,000 mm1.91 kg
225-4313 × 10 × 4,000 mm0.32 kg
225-4323 × 15 × 4,000 mm0.49 kg
225-4333 × 20 × 4,000 mm0.65 kg
225-4343 × 25 × 4,000 mm0.81 kg
225-4353 × 30 × 4,000 mm0.98 kg
225-4363 × 40 × 4,000 mm1.30 kg
225-4383 × 112 × 4,000 mm3.64 kg
225-4424 × 12 × 4,000 mm052 kg
225-4434 × 20 × 4,000 mm0.87 kg
225-4444 × 25 × 4,000 mm1.08 kg
225-4454 × 30 × 4,000 mm1.30 kg
225-4535 × 20 × 4,000 mm1.08 kg
225-4545 × 25 × 4,000 mm1.36 kg
225-4555 × 30 × 4,000 mm1.62 kg
225-4565 × 40 × 4,000 mm2.17 kg
225-4575 × 50 × 4,000 mm2.71 kg

Related Products

Aluminum Flat Bar (Silver): related image(s)

Stainless Steel Flat Bar SUS304

Stainless steel material (SUS304) flat bar. Plate thickness: 2.0 mm

Aluminum Flat Bar (Silver): related image(s)

Steel Flat Bar (Bright Chromate Finishing) S.S series

Iron material (SS400) flat bar. (Bright chromate finishing)

Aluminum Flat Bar (Silver): related image(s)

BACS Thick Plate Series, Copper

Thin plate (t0.3 to t3.0) of copper material (C1100).

 


 

Part Number
225-411
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness T
(mm)
Width B
(mm)

฿ 1,034.71

METALLIC MATERIAL 1 Piece(s) 31 Day(s) 1.550

Loading...

  1. 1
 

Basic Information

Material Alumite Material Length A(mm) 4000