1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Up Valve MTV Series (MTV4-T6)

SPECIAL TYPE VALVE

Water Up Valve MTV Series (MTV4-T6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Water removal valve to prevent condensation on small cylinders.
[Features]
·Prevention of condensation (water droplets) that occurs inside the piping of small cylinders, air hands, etc.
·Condensation can be prevented simply by connecting in the middle of piping.
·easy to install
[Applications]
·Supports countermeasures against dew condensation inside pipes using small cylinders and pneumatic hands

Part Number
MTV4-T6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Connection Exhaust Side Connection

฿ 1,265.21

SPECIAL TYPE VALVE 1 Piece(s) 3 Day(s) With UTD6-4M FittingsWithout fitting

Loading...

  1. 1

Basic Information

Type Mizutori Valve Material Aluminum Seal Material Synthetic Rubber
Operating Pressure Range(MPa) 0.2::0.7

Please check the type/dimensions/specifications of the part MTV4-T6 in the Water Up Valve MTV Series series.

Products with similar specification

Part Number
MTV4-T6-TL
MTV4-T6-TS
MTV4-Y4
MTV4-Y4-TL
MTV4-Y4-TS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder Connection Exhaust Side Connection

฿ 1,646.67

1 Piece(s) 13 Day(s) With UTD6-4M FittingsWith TL4-M5M Fittings

฿ 1,603.33

1 Piece(s) 12 Day(s) With UTD6-4M FittingsWith TS4-M5M Fittings

฿ 1,473.33

1 Piece(s) 13 Day(s) With UY4M FittingsWithout fitting

฿ 1,657.50

1 Piece(s) 13 Day(s) With UY4M FittingsWith TL4-M5M Fittings

฿ 1,614.17

1 Piece(s) 13 Day(s) With UY4M FittingsWith TS4-M5M Fittings