(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ASF-119T-0.35-25-10M |
ASF-119T-0.35-50-10M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 1,877.90 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 12 Day(s) | 25 | 1 Roll | ||
฿ 3,687.05 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 12 Day(s) | 50 | 1 Roll |
Chukoh Flow adhesive tape with surface unevenness that provides improved slip and releasability.
[Features]
· An adhesive tape where the surface of fluororesin film has been processed for irregularities, and then coated with a silicone adhesive.
· Fluoropolymer tape with further improved slip/releasability compared to ASF-110FR, thanks to surface unevenness.
[Applications]
· Helps slide transported objects.
· Used as scratch prevention tape.
· Prevents the adherence of sticky objects such as unvulcanized rubber.
Part Number |
---|
ASF-119T-0.35-25-10M |
ASF-119T-0.35-50-10M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|
฿ 1,877.90 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 12 Day(s) | 25 | 1 Roll | ||
฿ 3,687.05 |
FLUORINE RESIN & SEALING TAPE | 1 Piece(s) | 12 Day(s) | 50 | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?