(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An adjustable linear orifice using NSF certified H1 oil (silicone-free).
[Features]
·The first linear orifice type to use an adjustable type
·Allows appropriate fine adjustment to match the impact velocity and load
·The maximum number of operations is over 3 million. Food machine specifications H1 grade standard compatible
[Applications]
・ Compatible with pneumatic equipment and production lines in all industries
No rod tip cap: KSHP□×□ dimensional drawing
With rod tip cap
With resin cap: KSHP□×□C dimensional drawing
No rod tip cap: KSHP□×□ dimensional drawing
With rod tip cap
With resin cap: KSHP□×□C dimensional drawing
With rubber cap: KSHP□×□R
With rubber cap: KSHP14×12R dimensional drawing
No rod tip cap: KSHP25 × 25
With rod tip cap
With resin cap: KSHP25 × 25C
With rubber cap: KSHP25 × 25R
No rod tip cap: KSHP□×□
With rod tip cap
With resin cap: KSHP□×□C
With rubber cap: KSHP□×□R
Items | Part number | ||
---|---|---|---|
KSHP6 × 4 | KSHP8 × 6,KSHP8 × 6-11 | ||
Maximum Absorption Ability | J | 0.25 | 0.75 |
Absorption Stroke | mm | 4 | 6 |
Collision speed range | m/s | 0.1 to 1 | |
Maximum operating frequency | cycle/min | 50 | |
Maximum absorption capacity per unit time | J/min | 7.5 | 22.5 |
Spring return force^*1 | N | 2.6 | 2.9 |
Deviation angle | — | 1° or less | |
Operating temperature range^*2 | °C | 0 to 60 |
Items | Part number | |||
---|---|---|---|---|
KSHP10 × 8 | KSHP12 × 10 | KSHP14 × 12 | ||
Maximum Absorption Ability | J | 2 | 4 | 5 |
Absorption Stroke | mm | 8 | 10 | 12 |
Collision speed range | m/s | 0.1 to 2 | ||
Maximum operating frequency | cycle/min | 50 | ||
Maximum absorption capacity per unit time | J/min | 60 | 120 | 150 |
Spring return force^*1 | N | 6.5 | 9.6 | 9.0 |
Deviation angle | — | 1° or less | ||
Operating temperature range^*2 | °C | 0 to 60 |
Items | Part number | |||
---|---|---|---|---|
KSHP16 × 15 | KSHP18 × 20 | KSHP20 × 22 | ||
Maximum Absorption Ability | J | 10 | 15 | 20 |
Absorption Stroke | mm | 15 | 20 | 22 |
Collision speed range | m/s | 0.1 to 2 | ||
Maximum operating frequency | cycle/min | 40 | 30 | |
Maximum absorption capacity per unit time | J/min | 240 | 360 | 360 |
Spring return force^*1 | N | 20.5 | 23.0 | 18.4 |
Deviation angle | — | 3° or less | ||
Operating temperature range^*2 | °C | 0 to 60 |
Items | Part number | ||
---|---|---|---|
KSHP25 × 25 | KSHP30 × 30 | ||
Maximum Absorption Ability | J | 40 | 110 |
Absorption Stroke | mm | 25 | 30 |
Collision speed range | m/s | 0.1 to 2 | 0.1 to 3 |
Maximum operating frequency | cycle/min | 30 | 20 |
Maximum absorption capacity per unit time | J/min | 720 | 1,320 |
Spring return force^*1 | N | 32.3 | 42.3 |
Deviation angle | — | 3° or less | |
Operating temperature range^*2 | °C | 0 to 60 |
*1: The spring return force is the piston rod return force at full stroke, which is not stable and cannot be used as a function.
*2: The absorption capacity of the shock absorber increases or decreases depending on the speed and atmospheric temperature.
Part number | Main body^* | Addition weight | Additional parts weight | |||
---|---|---|---|---|---|---|
With resin cap | With rubber cap | Mounting nut (per pc.) | Stopper nut | Side mount bracket | ||
KSHP6 × 4 | 5.1 | 0.2 | — | 0.4 | 2 | 8 |
KSHP8 × 6 (-11) | 11.3 (11.5) | 0.5 | — | 0.6 (0.9) | 4 | 12 |
KSHP10 × 8 | 26.5 | 0.7 | — | 1.2 | 7 | 15 |
KSHP12 × 10 | 43.5 | 1.1 | 1.2 | 1.9 | 8 | 22 |
KSHP14 × 12 | 66.5 | 1.1 | 1.8 | 4.0 | 15 | 41 |
KSHP16 × 15 | 98.5 | 1.6 | 3.4 | 6.6 | 28 | 65 |
KSHP18 × 20 | 144 | 4.1 | 5.3 | 8.8 | 37 | 100 |
KSHP20 × 22 | 186 | 5.4 | 6.9 | 12.2 | 55 | 110 |
KSHP25 × 25 | 360 | 5.3 | 5.7 | 23.0 | 95 | 360 |
KSHP30 × 30 | 569 | 50 | 49 | 32.5 | 140 | 455 |
Calculation example: The weight of KSHP10×8C-S-2 (with cap, with stopper nut, side mount) is 26.5 + 0.7 + 7 + 15 = 49.2 g
*: The weight of the main body includes the weight of the 2 mounting nuts.
● M6 and M8 sizes
No. | Name | Materials |
---|---|---|
1 | Main Body | Stainless steel |
2 | Piston rod | Stainless steel |
3 | Inner tube | Stainless steel |
4 | Sleeve | Copper alloy |
5 | Adjuster Knob | Copper alloy (black electroplating) |
6 | Plug | Stainless steel |
7 | Accumulator | Synthetic rubber |
8 | Spring | Spring steel |
9 | Rod packing | Synthetic rubber |
10 | Oil | Special oil (H1 compatible) |
11 | Piston ring | Copper alloy |
12 | Color | Copper alloy |
13 | O-ring | Synthetic rubber |
14 | O-ring | Synthetic rubber |
15 | O-ring^* | Synthetic rubber |
16 | Machine screw | Mild steel (Nickel plating) |
17 | Mounting nut | Mild steel (Nickel plating) |
18 | Spring pin | Hard steel (oxide film) |
19 | Cap | Resin (POM) |
*: Not available for the KSHP6×4.
● M10 to M42 size
No. | Name | Materials |
---|---|---|
1 | Main Body | Free-Cutting Steel (Nickel Plating) |
2 | Piston rod^*1 | Hard steel (Nickel plating) |
3 | Inner tube | Stainless steel |
4 | Sleeve | Copper alloy |
5 | Housing | Mild steel (black electroplating) |
6 | Adjuster Knob | Copper alloy (Nickel plating) |
7 | Plug | Stainless steel |
8 | Mounting nut | Mild steel (Nickel plating) |
9 | Accumulator | Synthetic rubber |
10 | Spring | Spring steel |
11 | Rod packing | Synthetic rubber |
12 | O-ring | Synthetic rubber |
13 | Locking screw^*2 | Hard steel (oxide film) |
14 | Machine screw^*3 | Mild steel (Zinc plating) |
15 | Spring pin | Hard steel (oxide film) |
16 | Oil | Special oil (H1 compatible) |
17 | Color^*4 | Stainless steel |
18 | Piston ring | Stainless steel |
19 | Washer^*5 | Stainless steel |
20 | Cap | Resin (POM) |
21 | Rubber Cap | Urethane rubber |
22 | Cap | Resin (POM) |
23 | Cap | Resin (POM) |
24 | Rubber Cap | Urethane rubber |
25 | Metal Cap | Stainless steel |
26 | Hex socket head cap screw | Stainless steel |
*1: material of KSHP10 to 12: Stainless steel
*2: KSHP10 to 14 are slotted set screws. *3: KSHP30 to 42 are button bolts. Material: Stainless steel
*4: material of KSHP10: copper alloy; KSHP12 to 14: sintered metal
*5: KSHP18 to 20 only
unit: mm
Part number | Symbol | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | E | F | G | H | J | L | M | P | Q | R | S | T | |
KSHP6 × 4 (C) | 36 | 4 | 32 | 0.5 | M6 × 0.75 | 2 | 8 | 9.2 | 2 | 6.5 | 5.4 | 5 | 8 | 40 | 4 | 4.6 |
KSHP8 × 6 (C) | 46 | 6 | 40 | 1.2 | M8 × 0.75 | 2 | 10 | 11.5 | 2.5 | 9 | 6 | 6.8 | 11 | 51 | 5 | 6.5 |
KSHP8 × 6 (C)-11 | 46 | 6 | 40 | 1.2 | M8 × 1 | 3 | 10 | 11.5 | 2.5 | 9 | 6 | 6.8 | 11 | 51 | 5 | 6.5 |
Part number | Symbol | |||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | E | F | G | H | J | M | O | P | Q | R | S | T | U | V | W | X | |
KSHP10 × 8 (C) | 69 | 8 | 56 | 6 | M10 × 1 | 3 | 12 | 13.9 | 3 | 5 | 4 | 8.7 | 16 | 77 | 8 | 8 | — | — | — | — |
KSHP12 × 10 (C,R) | 75 | 10 | 60 | 2 | M12 × 1 | 4 | 14 | 16.2 | 3 | 5 | 4 | 10.7 | 20 | 85 | 10 | 10 | 85 | 20 | 10 | 10 |
KSHP14 × 12 (C,R) | 87 | 12 | 70 | 2 | M14 × 1.5 | 5 | 17 | 19.6 | 4 | 5 | 4 | 10.7 | 22 | 97 | 10 | 11 | 99 | 24 | 12 | 11 |
KSHP16 × 15 (C,R) | 97 | 15 | 75 | 3 | M16 × 1.5 | 7 | 19 | 21.9 | 4 | 7 | 5 | 13.5 | 25 | 107 | 10 | 11 | 113.5 | 31.5 | 16.5 | 13 |
KSHP18 × 20 (C,R) | 116 | 20 | 89 | 3 | M18 × 1.5 | 8 | 21 | 24.2 | 5 | 7 | 5 | 13.5 | 35 | 131 | 15 | 15 | 131.7 | 35.7 | 15.7 | 15 |
KSHP20 × 22 (C,R) | 121 | 22 | 92 | 3 | M20 × 1.5 | 8 | 24 | 27.7 | 5 | 7 | 5 | 17 | 40 | 139 | 18 | 16 | 139.2 | 40.2 | 18.2 | 16 |
Part number | Symbol | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | E | F | G | H | J | K | L | M | O | P | Q | R | S | T | |
KSHP30 × 30 (C,R) | 165 | 30 | 125.5 | 4 | M30 × 1.5 | 10 | 36 | 41.6 | 10 | 12 | 28 | 9.5 | 5.5 | 27 | 50 | 185 | 20 | 25 |
Rubber Cap
Mounting nut
Stopper nut
Side Mount
This product was developed through rigorous testing to meet the customers' needs by combining the design expertise and production technology that the manufacturer has cultivated since its founding.
Part Number |
---|
KSHP6X4-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Body Material | Max. Collision Velocity (m/s) | Full Length (mm) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Allowable Angular Misalignment (deg) | Absorbed Energy per Minute (J/min) | Tip Cap/Damper | Pitch | Stopper Nuts | Mounting Fitting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,523.50 | AUXILIARY EQUIPMENT | 1 Piece(s) | Same day | 4 | M6 | 6 | 0.25 | Stainless Steel | 1 | 36 | 2.6 | 50 | 1° or Less | 7.5 | No | 0.75 | With Stopper Nuts | No |
Loading...
Main Body/Related Parts | Main Body | Structure | Adjustable Type | Orifice Type | Linear type |
---|---|---|---|---|---|
Operating Environment | Standard | Operating Temperature Range(°C) | 0::60 |
Please check the type/dimensions/specifications of the part KSHP6X4-S in the Adjustable Linear Orifice Shock Absorber KSHP Series series.
Part Number |
---|
KSHP10X8-S-2 |
KSHP10X8C |
KSHP10X8C-2 |
KSHP6X4C |
KSHP8X6 |
KSHP8X6-11-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Absorption Stroke (mm) | Mounting Screw Nominal M | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Body Material | Max. Collision Velocity (m/s) | Full Length (mm) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Allowable Angular Misalignment (deg) | Absorbed Energy per Minute (J/min) | Tip Cap/Damper | Pitch | Stopper Nuts | Mounting Fitting |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,225.73 | 1 Piece(s) | 10 Day(s) | 8 | M10 | 10 | 2 | [Steel] Free-Cutting Steel (Nickel Plating) | 2 | 69 | 6.5 | 50 | 1° or Less | 60 | No | 1 | With Stopper Nuts | Side Mount (Side-Mounted Type) | ||
฿ 2,916.81 | 1 Piece(s) | 3 Day(s) | 8 | M10 | 10 | 2 | [Steel] Free-Cutting Steel (Nickel Plating) | 2 | 77 | 6.5 | 50 | 1° or Less | 60 | Resin Cap | 1 | No | No | ||
฿ 3,255.97 | 1 Piece(s) | 10 Day(s) | 8 | M10 | 10 | 2 | [Steel] Free-Cutting Steel (Nickel Plating) | 2 | 77 | 6.5 | 50 | 1° or Less | 60 | Resin Cap | 1 | No | Side Mount (Side-Mounted Type) | ||
฿ 3,695.51 | 1 Piece(s) | 3 Day(s) | 4 | M6 | 6 | 0.25 | Stainless Steel | 1 | 40 | 2.6 | 50 | 1° or Less | 7.5 | Resin Cap | 0.75 | No | No | ||
฿ 3,196.96 | 1 Piece(s) | 3 Day(s) | 6 | M8 | 8 | 0.75 | Stainless Steel | 1 | 46 | 2.9 | 50 | 1° or Less | 22.5 | No | 0.75 | No | No | ||
฿ 3,570.41 | 1 Piece(s) | 10 Day(s) | 6 | M8 | 8 | 0.75 | Stainless Steel | 1 | 46 | 2.9 | 50 | 1° or Less | 22.5 | No | 1 | No | Side Mount (Side-Mounted Type) |
How can we improve?
How can we improve?