(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Additional machining possible]
*Ohara gear (KHK) rack gear added to, MISUMI lineup.
* In addition to specified size cuts, side and rear hole tapping, and side counterbore machining can be done.
* Please specify desired dimensions in specification / dimensions on the left.
* Will be machined one end. Delivered without surface treatment applied to the cut end.
[Features]
· MC Nylon material is used, so lightweight and can be used without lubrication. Ideal for clean rooms and equipment adverse to lubricating oil.
Part Number |
---|
PR1-[HT,ST,Z]-[20-480/1]-A[5-500/1] |
PR1-[HT,ST,Z]-[20-480/1]-A[5-500/1]-B[15-500/1]-C[25-500/1] |
PR1-[HT,ST,Z]-[20-505/1]-A[5-500/1]-B[15-500/1] |
PR1-N-[20-480/1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Full Length (mm) | Hole Position: First (A) | Hole Position: Second (B) | Hole Position: Third (C) | Number of Holes | Processing Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | KHK RACK GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 20 ~ 480 | 5 ~ 500 | - | - | 1 Piece | Rear Surface Tapped / Side Countersunk / Side Tapped | ||
- | KHK RACK GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 20 ~ 480 | 5 ~ 500 | 15 ~ 500 | 25 ~ 500 | 3 pcs. | Rear Surface Tapped / Side Countersunk / Side Tapped | ||
- | KHK RACK GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 20 ~ 505 | 5 ~ 500 | 15 ~ 500 | - | 2 pcs. | Rear Surface Tapped / Side Countersunk / Side Tapped | ||
- | KHK RACK GEARS ALTERATION | 1 Piece(s) | 12 Day(s) | 10 | 20 ~ 480 | - | - | - | - | No Hole Machining |
Loading...
Shape | Rack | Module (M) / Circular Pitch (P) | 1 | Tooth Type | Standard |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Tooth Width(mm) | 10 |
Heat Treatment | No | Ground Tooth | No | Both Ends Machined | No |
Height(mm) | 12 | Accuracy Grade(KHK standard) | KHK R 001 - Class 5 | Material | MC901 |
How can we improve?
How can we improve?