1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SR Series 101SR/151SR/201SR/202SR/402SR

ETOH SR SERIES

SR Series 101SR/151SR/201SR/202SR/402SR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 215,114.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Ring-shaped metal shrink-fitting equipment for uniform, fast, and clean heating.

Part Number
402SR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 215,114.31

ETOH SR SERIES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Category Main Body of Heater Capacity(kVA) 4 Voltage(V) 200
Bearing minimum inner diameter(mm) 20 Bearing maximum outer diameter(mm) 300 Bearing maximum height(mm) 80
Bearing maximum weight(kg) 18 Height H(mm) 236 Width W(mm) 158
Length L(mm) 472 Core space A dimensions(mm) 110 Core space B dimensions(mm) 80

Please check the type/dimensions/specifications of the part 402SR in the SR Series 101SR/151SR/201SR/202SR/402SR series.