(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ring-shaped metal shrink-fitting equipment for uniform, fast, and clean heating.
Part Number |
---|
IHE0110A |
IHE0120G |
N-CI-1808 |
N-CI-1815 |
N-CI-1825 |
N-CI-1835 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Category | Capacity (kVA) | Voltage (V) | Types | Bearing minimum inner diameter (mm) | Bearing maximum outer diameter (mm) | Bearing maximum height (mm) | Bearing maximum weight (kg) | Height H (mm) | Width W (mm) | Length L (mm) | Core space A dimensions (mm) | Core space B dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 174,393.54 | ETOH IHI SERIES | 1 Piece(s) | 15 Day(s) | Main Body of Heater | 1 | 100-120 | - | 20 | 200 | 70 | 12 | 347 | 175 | 470 | 82 | 83 | ||
฿ 177,863.02 | ETOH IHI SERIES | 1 Piece(s) | 15 Day(s) | Main Body of Heater | 1 | 200-240 | - | 20 | 200 | 70 | 12 | 347 | 175 | 470 | 82 | 83 | ||
฿ 8,382.84 | ETOH IHI SERIES | 1 Piece(s) | 10 Day(s) | Option Parts | - | - | I-Type Core (Inner Diameter 12~20φ) | - | - | - | - | - | - | - | - | - | ||
฿ 5,292.81 | ETOH IHI SERIES | 1 Piece(s) | 10 Day(s) | Option Parts | - | - | I-Type Core (Inner Diameter 20~35φ) | - | - | - | - | - | - | - | - | - | ||
฿ 5,734.25 | ETOH IHI SERIES | 1 Piece(s) | 10 Day(s) | Option Parts | - | - | I-Type Core (Inner Diameter 35~50φ) | - | - | - | - | - | - | - | - | - | ||
฿ 7,499.98 | ETOH IHI SERIES | 1 Piece(s) | 10 Day(s) | Option Parts | - | - | I-Type Core (Inner Diameter larger than 50φ) | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?