(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Compact high-precision reducer APG Type
· Planet reducer 3000W equivalent product
Part Number |
---|
APGZ28K-10Q3000K32N |
APGZ28K-10Q3000K32W |
APGZ28K-10Q3000K33N |
APGZ28K-10Q3000K33W |
APGZ28K-10Q3000K34N |
APGZ28K-10Q3000K34W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Ratio | Backlash Accuracy | Servo motor mounting flange type | IP protection class |
---|---|---|---|---|---|---|---|---|---|
฿ 36,067.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/10 | Backlash Accuracy 15 Minutes | K32 | Equivalent to IP44 | ||
฿ 39,667.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/10 | Backlash Accuracy 15 Minutes | K32 | Equivalent to IP65 | ||
฿ 36,067.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/10 | Backlash Accuracy 15 Minutes | K33 | Equivalent to IP44 | ||
฿ 39,667.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/10 | Backlash Accuracy 15 Minutes | K33 | Equivalent to IP65 | ||
฿ 36,067.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/10 | Backlash Accuracy 15 Minutes | K34 | Equivalent to IP44 | ||
฿ 39,667.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/10 | Backlash Accuracy 15 Minutes | K34 | Equivalent to IP65 |
Loading...
Mounting Class | Flange | Type | Planetary Gear | Axis Dia.(φ) | 28 |
---|---|---|---|---|---|
With or Without Motors | No | Motor Capacity(kW) | 3 | Output Shaft Type | Solid |
Output Shaft Placement | Parallel |
How can we improve?
How can we improve?