(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Compact high-precision reducer APG Type
· Planet reducer 1500W equivalent product
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Backlash Accuracy | Servo motor mounting flange type | IP protection class |
---|---|---|---|---|---|---|---|---|---|---|
฿ 64,000.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 3 Minutes | K23 | Equivalent to IP44 | ||
฿ 67,600.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 3 Minutes | K23 | Equivalent to IP65 | ||
฿ 64,000.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 3 Minutes | K31 | Equivalent to IP44 | ||
฿ 67,600.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 3 Minutes | K31 | Equivalent to IP65 | ||
฿ 64,000.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 3 Minutes | K32 | Equivalent to IP44 | ||
฿ 67,600.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 3 Minutes | K32 | Equivalent to IP65 | ||
฿ 64,000.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 3 Minutes | K33 | Equivalent to IP44 | ||
฿ 67,600.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 3 Minutes | K33 | Equivalent to IP65 | ||
฿ 36,067.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K13 | Equivalent to IP44 | ||
฿ 39,667.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K13 | Equivalent to IP65 | ||
฿ 36,067.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K21 | Equivalent to IP44 | ||
฿ 39,667.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K21 | Equivalent to IP65 | ||
฿ 36,067.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K22 | Equivalent to IP44 | ||
฿ 39,667.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K22 | Equivalent to IP65 | ||
฿ 36,067.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K23 | Equivalent to IP44 | ||
฿ 39,667.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K23 | Equivalent to IP65 | ||
฿ 36,067.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K31 | Equivalent to IP44 | ||
฿ 39,667.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K31 | Equivalent to IP65 | ||
฿ 36,067.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K32 | Equivalent to IP44 | ||
฿ 39,667.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K32 | Equivalent to IP65 | ||
฿ 36,067.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K33 | Equivalent to IP44 | ||
฿ 39,667.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/15 | 28 | Backlash Accuracy 15 Minutes | K33 | Equivalent to IP65 | ||
฿ 64,767.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K13 | Equivalent to IP44 | ||
฿ 68,367.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K13 | Equivalent to IP65 | ||
฿ 64,767.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K21 | Equivalent to IP44 | ||
฿ 68,367.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K21 | Equivalent to IP65 | ||
฿ 64,767.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K22 | Equivalent to IP44 | ||
฿ 68,367.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K22 | Equivalent to IP65 | ||
฿ 64,767.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K23 | Equivalent to IP44 | ||
฿ 68,367.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K23 | Equivalent to IP65 | ||
฿ 64,767.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K31 | Equivalent to IP44 | ||
฿ 68,367.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K31 | Equivalent to IP65 | ||
฿ 64,767.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K32 | Equivalent to IP44 | ||
฿ 68,367.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K32 | Equivalent to IP65 | ||
฿ 64,767.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K33 | Equivalent to IP44 | ||
฿ 68,367.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 3 Minutes | K33 | Equivalent to IP65 | ||
฿ 36,850.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K13 | Equivalent to IP44 | ||
฿ 40,450.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K13 | Equivalent to IP65 | ||
฿ 36,850.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K21 | Equivalent to IP44 | ||
฿ 40,450.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K21 | Equivalent to IP65 | ||
฿ 36,850.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K22 | Equivalent to IP44 | ||
฿ 40,450.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K22 | Equivalent to IP65 | ||
฿ 36,850.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K23 | Equivalent to IP44 | ||
฿ 40,450.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K23 | Equivalent to IP65 | ||
฿ 36,850.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K31 | Equivalent to IP44 | ||
฿ 40,450.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K31 | Equivalent to IP65 | ||
฿ 36,850.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K32 | Equivalent to IP44 | ||
฿ 40,450.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K32 | Equivalent to IP65 | ||
฿ 36,850.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K33 | Equivalent to IP44 | ||
฿ 40,450.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/20 | 28 | Backlash Accuracy 15 Minutes | K33 | Equivalent to IP65 | ||
฿ 91,917.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K13 | Equivalent to IP44 | ||
฿ 95,517.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K13 | Equivalent to IP65 | ||
฿ 91,917.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K21 | Equivalent to IP44 | ||
฿ 95,517.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K21 | Equivalent to IP65 | ||
฿ 91,917.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K22 | Equivalent to IP44 | ||
฿ 95,517.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K22 | Equivalent to IP65 | ||
฿ 91,917.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K23 | Equivalent to IP44 | ||
฿ 95,517.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K23 | Equivalent to IP65 | ||
฿ 91,917.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K31 | Equivalent to IP44 | ||
฿ 95,517.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K31 | Equivalent to IP65 | ||
฿ 91,917.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K32 | Equivalent to IP44 | ||
฿ 95,517.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K32 | Equivalent to IP65 | ||
฿ 91,917.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K33 | Equivalent to IP44 | ||
฿ 95,517.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 3 Minutes | K33 | Equivalent to IP65 | ||
฿ 45,350.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K13 | Equivalent to IP44 | ||
฿ 48,950.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K13 | Equivalent to IP65 | ||
฿ 45,350.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K21 | Equivalent to IP44 | ||
฿ 48,950.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K21 | Equivalent to IP65 | ||
฿ 45,350.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K22 | Equivalent to IP44 | ||
฿ 48,950.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K22 | Equivalent to IP65 | ||
฿ 45,350.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K23 | Equivalent to IP44 | ||
฿ 48,950.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K23 | Equivalent to IP65 | ||
฿ 45,350.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K31 | Equivalent to IP44 | ||
฿ 48,950.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K31 | Equivalent to IP65 | ||
฿ 45,350.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K32 | Equivalent to IP44 | ||
฿ 48,950.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K32 | Equivalent to IP65 | ||
฿ 45,350.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K33 | Equivalent to IP44 | ||
฿ 48,950.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/30 | 28 | Backlash Accuracy 15 Minutes | K33 | Equivalent to IP65 |
Loading...
Mounting Class | Flange | Type | Planetary Gear | With or Without Motors | No |
---|---|---|---|---|---|
Motor Capacity(kW) | 1.5 | Output Shaft Type | Solid | Output Shaft Placement | Parallel |
How can we improve?
How can we improve?