(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Compact high-precision speed reducer APG type. Equivalent to 750 W planetary speed reducer
Part Number |
---|
APGZ18K-3M750S1N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Backlash Accuracy | Servo motor mounting flange type | IP protection class |
---|---|---|---|---|---|---|---|---|---|---|
฿ 28,350.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/3 | 18 | Backlash Accuracy 3 Minutes | S1 | Equivalent to IP44 |
Loading...
Mounting Class | Flange | Type | Planetary Gear | With or Without Motors | No |
---|---|---|---|---|---|
Motor Capacity(kW) | 0.75 | Output Shaft Type | Solid | Output Shaft Placement | Parallel |
Please check the type/dimensions/specifications of the part APGZ18K-3M750S1N in the Compact High-Precision Reducer, Precision 3 Minute / 15 Minute Specification, APG Servo Motor, 750W (Parallel Shaft) Equivalent Product series.
Part Number |
---|
APGZ18K-10M750S2W |
APGZ18K-10M750S3N |
APGZ18K-10M750S3W |
APGZ18K-3M750S1W |
APGZ18K-3M750S2N |
APGZ18K-3M750S2W |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Backlash Accuracy | Servo motor mounting flange type | IP protection class |
---|---|---|---|---|---|---|---|---|---|
฿ 40,450.00 | 1 Piece(s) | 18 Day(s) | 1/10 | 18 | Backlash Accuracy 3 Minutes | S2 | Equivalent to IP65 | ||
฿ 36,850.00 | 1 Piece(s) | 18 Day(s) | 1/10 | 18 | Backlash Accuracy 3 Minutes | S3 | Equivalent to IP44 | ||
฿ 40,450.00 | 1 Piece(s) | 18 Day(s) | 1/10 | 18 | Backlash Accuracy 3 Minutes | S3 | Equivalent to IP65 | ||
฿ 31,933.00 | 1 Piece(s) | 18 Day(s) | 1/3 | 18 | Backlash Accuracy 3 Minutes | S1 | Equivalent to IP65 | ||
฿ 28,350.00 | 1 Piece(s) | 18 Day(s) | 1/3 | 18 | Backlash Accuracy 3 Minutes | S2 | Equivalent to IP44 | ||
฿ 31,933.00 | 1 Piece(s) | 18 Day(s) | 1/3 | 18 | Backlash Accuracy 3 Minutes | S2 | Equivalent to IP65 |
How can we improve?
How can we improve?