1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact High-Precision Reducer, Precision 3 Minute / 15 Minute Specification, APG Servo Motor, 100W (Parallel Shaft) Equivalent Product (APGZ12K-3M100S1N)

GEARMOTOR G3

Compact High-Precision Reducer, Precision 3 Minute / 15 Minute Specification, APG Servo Motor, 100W (Parallel Shaft) Equivalent Product (APGZ12K-3M100S1N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Compact high-precision reducer APG Type
· Planet reducer 100W equivalent product

 
Part Number
APGZ12K-3M100S1N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipReduction Ratio Axis Dia.
(φ)
Backlash Accuracy Servo motor mounting flange type IP protection class

฿ 22,700.00

GEARMOTOR G3 1 Piece(s) 18 Day(s) 1/312Backlash Accuracy 3 MinutesS1Equivalent to IP44

Loading...

  1. 1

Basic Information

Mounting Class Flange Type Planetary Gear With or Without Motors No
Motor Capacity(kW) 0.1 Output Shaft Type Solid Output Shaft Placement Parallel

Please check the type/dimensions/specifications of the part APGZ12K-3M100S1N in the Compact High-Precision Reducer, Precision 3 Minute / 15 Minute Specification, APG Servo Motor, 100W (Parallel Shaft) Equivalent Product series.

Products with similar specification

Part Number
APGZ12K-10M100S3W
APGZ12K-10Q100S1N
APGZ12K-10Q100S1W
APGZ12K-3M100S1W
APGZ12K-3M100S3N
APGZ12K-3M100S3W
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipReduction Ratio Axis Dia.
(φ)
Backlash Accuracy Servo motor mounting flange type IP protection class

฿ 28,300.00

1 Piece(s) 18 Day(s) 1/1012Backlash Accuracy 3 MinutesS3Equivalent to IP65

฿ 19,467.00

1 Piece(s) 18 Day(s) 1/1012Backlash Accuracy 15 MinutesS1Equivalent to IP44

฿ 23,067.00

1 Piece(s) 18 Day(s) 1/1012Backlash Accuracy 15 MinutesS1Equivalent to IP65

฿ 26,300.00

1 Piece(s) 18 Day(s) 1/312Backlash Accuracy 3 MinutesS1Equivalent to IP65

฿ 22,700.00

1 Piece(s) 18 Day(s) 1/312Backlash Accuracy 3 MinutesS3Equivalent to IP44

฿ 26,300.00

1 Piece(s) 18 Day(s) 1/312Backlash Accuracy 3 MinutesS3Equivalent to IP65