(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Compact high-precision reducer APG Type
· Planet reducer 200W equivalent product
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reduction Ratio | Axis Dia. (φ) | Backlash Accuracy | Servo motor mounting flange type | IP protection class |
---|---|---|---|---|---|---|---|---|---|---|
฿ 30,800.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/50 | 18 | Backlash Accuracy 15 Minutes | S1 | Equivalent to IP44 | ||
฿ 34,383.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/50 | 18 | Backlash Accuracy 15 Minutes | S1 | Equivalent to IP65 | ||
฿ 30,800.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/50 | 18 | Backlash Accuracy 15 Minutes | S2 | Equivalent to IP44 | ||
฿ 34,383.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/50 | 18 | Backlash Accuracy 15 Minutes | S2 | Equivalent to IP65 | ||
฿ 30,800.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/50 | 18 | Backlash Accuracy 15 Minutes | S3 | Equivalent to IP44 | ||
฿ 34,383.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/50 | 18 | Backlash Accuracy 15 Minutes | S3 | Equivalent to IP65 | ||
฿ 52,633.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 3 Minutes | S1 | Equivalent to IP44 | ||
฿ 56,233.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 3 Minutes | S1 | Equivalent to IP65 | ||
฿ 52,633.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 3 Minutes | S2 | Equivalent to IP44 | ||
฿ 56,233.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 3 Minutes | S2 | Equivalent to IP65 | ||
฿ 52,633.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 3 Minutes | S3 | Equivalent to IP44 | ||
฿ 56,233.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 3 Minutes | S3 | Equivalent to IP65 | ||
฿ 30,800.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 15 Minutes | S1 | Equivalent to IP44 | ||
฿ 34,383.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 15 Minutes | S1 | Equivalent to IP65 | ||
฿ 30,800.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 15 Minutes | S2 | Equivalent to IP44 | ||
฿ 34,383.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 15 Minutes | S2 | Equivalent to IP65 | ||
฿ 30,800.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 15 Minutes | S3 | Equivalent to IP44 | ||
฿ 34,383.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/60 | 18 | Backlash Accuracy 15 Minutes | S3 | Equivalent to IP65 | ||
฿ 78,267.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 3 Minutes | S1 | Equivalent to IP44 | ||
฿ 81,867.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 3 Minutes | S1 | Equivalent to IP65 | ||
฿ 78,267.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 3 Minutes | S2 | Equivalent to IP44 | ||
฿ 81,867.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 3 Minutes | S2 | Equivalent to IP65 | ||
฿ 78,267.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 3 Minutes | S3 | Equivalent to IP44 | ||
฿ 81,867.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 3 Minutes | S3 | Equivalent to IP65 | ||
฿ 44,983.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 15 Minutes | S1 | Equivalent to IP44 | ||
฿ 48,583.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 15 Minutes | S1 | Equivalent to IP65 | ||
฿ 44,983.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 15 Minutes | S2 | Equivalent to IP44 | ||
฿ 48,583.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 15 Minutes | S2 | Equivalent to IP65 | ||
฿ 44,983.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 15 Minutes | S3 | Equivalent to IP44 | ||
฿ 48,583.00 | GEARMOTOR G3 | 1 Piece(s) | 18 Day(s) | 1/100 | 22 | Backlash Accuracy 15 Minutes | S3 | Equivalent to IP65 |
Loading...
Mounting Class | Flange | Type | Planetary Gear | With or Without Motors | No |
---|---|---|---|---|---|
Motor Capacity(kW) | 0.2 | Output Shaft Type | Solid | Output Shaft Placement | Parallel |
How can we improve?
How can we improve?