(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is possible to replace the connected pipes by using the outer type multi-connector, without changing the frame length.
Mounting Method | Clamp Type Bolt Fastening | Surface Treatment | No | Type | Metal Joint |
---|---|---|---|---|---|
Joint Type | Corner | Material | Aluminum | Applicable Pipe Dia.(φ),(Squre) | 28 |
Corner Type | L-Type-1 | Color | Silver | Length H(mm) | 69.4 |
Material of Bolt | Iron |
Please check the type/dimensions/specifications of the part GFJ-010 in the Outer Type E Angle Connector series.
How can we improve?
How can we improve?