1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Switch for Power Unit (2 buttons)

SUS POWER CYLINDER/JACK

Switch for Power Unit (2 buttons)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,633.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Product features]
The power unit controller has been upgraded.
New patterns for pitch feed operations* have been added.
Pitch feeding is function that allows a single operation command setting to be used to move a specified feed volume. An application for repeated feed operations with a fixed volume is simple to construct.
Pitch can be set in 1 mm intervals.
A single operation command performs one pitch operation. If either forward drive LS or backward retreat LS are switched on during an operation, it will stop.
Pitch feed settings are available for forward feeding only, backward feeding only, or feeding in both directions.
(PC software is required for assigning settings. Download from this link.)* The link will take you to the SUS Web page.

[What is the SUS green frame (GF series)?]
This product is lighter than conventional pipe plates, and is simple to assemble with just a single wrench. It's a new kind of pipe-type frame made from aluminum.

 
Part Number
XAK-S046 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,633.33

฿ 980.16

SUS POWER CYLINDER/JACK 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Main Body / Peripheral Components Peripherals Specifications Switch for Power Unit

Please check the type/dimensions/specifications of the part XAK-S046 in the Switch for Power Unit (2 buttons) series.