1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement TC6 Clamp Set

Replacement TC6 Clamp Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,473.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fitting TC6-B replacement part for Toyox hose.
[Features]
·The clamp uses SCS14 (equivalent to SUS316).
·Spacers and washers (size 50 only) are made of polyacetal.
·The bolt uses SUSXM7 (equivalent to SUS304).
·NSF H1 registered grease is used as the lubricant for the bolt threads.
[Applications]
·TC6-B replacement parts.

 
Part Number
TC6-32-CBSS
TC6-38-CBSS
TC6-50-CBSS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Hoses I.D.
(Ø)
O.D. of Applicable Hose
(Ø)
Compatible Connector Product Number

฿ 3,473.00

HOSE METAL FITTING 1 Piece(s) 3 Day(s) 103241TC6-B32-R1-1/4

฿ 3,714.50

HOSE METAL FITTING 1 Piece(s) 3 Day(s) 103848TC6-B38-R1-1/2

฿ 4,887.50

HOSE METAL FITTING 1 Piece(s) 3 Day(s) 105062TC6-B50-R2

Loading...

  1. 1

Basic Information

Material SUS316L Type Related components (member for replacement) Package Unit(piece) 1