1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Replacement TC6 Rubber Cap

Replacement TC6 Rubber Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 764.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Fitting TC6-B replacement part for Toyox hose.
[Features]
·The joint can be reused simply by replacing the rubber cap.
·The material is NBR.
·If it is connected to a hose from another company, it may not be able to demonstrate or maintain its full performance.

 
Part Number
TC6-32-G
TC6-38-G
TC6-50-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Hoses I.D.
(Ø)
O.D. of Applicable Hose
(Ø)
Compatible Connector Product Number

฿ 764.75

HOSE METAL FITTING 1 Piece(s) 3 Day(s) 103241TC6-B32-R1-1/4

฿ 805.00

HOSE METAL FITTING 1 Piece(s) 3 Day(s) 103848TC6-B38-R1-1/2

฿ 931.50

HOSE METAL FITTING 1 Piece(s) 3 Day(s) 105062TC6-B50-R2

Loading...

  1. 1

Basic Information

Material Rubber Type Rubber Caps for Replacement

Frequently Asked Questions (FAQ)

Question: Do the TOYOCONNECTOR replacement parts have to be replaced every time a hose is connected?
Answer: When reusing the TOYOCONNECTOR Series, be sure to replace the sleeve (or rubber cap for some products).