1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Compact Hot Air Heater SAH Series (Standard Output Type) (Part Number)

Compact Hot Air Heater SAH Series (Standard Output Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,587.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Can be used freely from room temperature to high temperature ranges (maximum 800°C). Combination of compact body and various "blow-out nozzle shapes" to deliver heaters that meet your needs from local heating to wide area heating.
[Features]
· Longer lifespan heater with improved durability.
· Optional overheating prevention sensor. The sensor for preventing overheating is fixed to the heater body. Prevents heater runaway when thermocouple for temperature control fails and when wire or temperature controller fails.
· A wide variety of hot air blowing nozzles can be designed and manufactured. There are 2 types of nozzles used to control the flow of hot air: glass processing and metal processing. Can design and manufacture if you can specify the desired nozzle shape.
[Applications]
· Used for heating heat shrink tubes.
· Used for curing and drying of adhesives and coatings.
· Used for soldering, preheating of circuit boards and components.
· Used for heating the resin of winding coil.
· Used for joining resin tubes.

 
Part Number
SAH-1AH350W
SAH-1PHT350W
SAH-2PHT440W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeater Capacity
(kw)
Power Supply Outlet Port Diameter
(mm)
Hot-Air Beam Length G
(mm)
Type of Temperature Sensor Nozzle Shape Output
(W)
Tip nipple

฿ 7,587.71

SAHSeries 1 Piece(s) 9 Day(s) 100.35Single-phase100Vφ8106-A Type350W-

฿ 11,310.26

SAHSeries 1 Piece(s) 10 Day(s) -0.35Single-phase100V-120Temperature control thermocoupleP Type350WR1/8

฿ 12,964.72

SAHSeries 1 Piece(s) 9 Day(s) -0.44Single-phase 200V-120Temperature control thermocoupleP Type440WR1/8

Loading...

  1. 1

Basic Information

Type Hot Air Gun Hot-Air Beam Cover Diameter H(Ø) 13