MDR Brushless Standard Motor PM500FE

Brand :
ITOUDENKI

Caution

    Product Description

    Pipe diameter ⌀50 roller.
    [Features]
    ·Energy saving power consumption 60+α.
    ·Run-on-demand transport that drives only the parts that are needed when needed reduces power consumption by up to 60% compared to the drive method that uses a single external AC motor.
    ·Achieves high torque and high speed transfer.
    ·Creating a safe and comfortable space. The power supply is a 24 V DC safe low-voltage power supply that does not pose a risk of electric shock.
    ·Excellent controllability (speed control, stopping accuracy, constant speed transport).
    ·Achieved programless operation without PLC.
    ·connection with network systems.
    ·Significant reduction in total cost. Reduce power consumption with energy-saving transportation and airless.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MDR Brushless Standard Motor PM500FE | ITOUDENKI | MISUMI Thailand