(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It delivers flat air in a straight line.
Part Number |
---|
DX-100 |
DX-150 |
DX-200 |
DX-250 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Slit Length (mm) | Nozzle Width (mm) |
---|---|---|---|---|---|---|---|
฿ 100.00 | 2DK1 AIR NOZZLE | 1 Piece(s) | Quote | 100 | 130 | ||
฿ 100.00 | 2DK1 AIR NOZZLE | 1 Piece(s) | Quote | 150 | 180 | ||
฿ 100.00 | 2DK1 AIR NOZZLE | 1 Piece(s) | Quote | 200 | 230 | ||
฿ 100.00 | 2DK1 AIR NOZZLE | 1 Piece(s) | Quote | 250 | 280 |
Loading...
Spray Pattern | Straight | Air Source | Compressor | Material | SUS304 |
---|---|---|---|---|---|
Mounting Angle | Flat | Angle Adjustment | Straight | Blow Type | Standard |
Type | Air Nozzle | Features | Mist | Applicable Fluid | Compressed Air |
Slit width(mm) | 0.15 | Blowing Port | PS1 / 4 "Inner Screws |
How can we improve?
How can we improve?