1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Door Slider, Slot Connector Standard Size

SUS SLIDING DOOR/SLIDER

Door Slider, Slot Connector Standard Size
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. [Materials]Polypropylene [Color] Light gray

 
Part Number
SFA-R71
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 237.60

SUS SLIDING DOOR/SLIDER 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Material Resin
Types Slot connectors Color Light Gray Material Polypropylene
Connector Size L (For SF40/SF45 Series) Length(mm) 2000

Please check the type/dimensions/specifications of the part SFA-R71 in the Door Slider, Slot Connector Standard Size series.