(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Slot connector is used in combination with slide rail.
Application | For Sliding Door | Type | Accessory | Material | Resin |
---|---|---|---|---|---|
Types | Slot connectors | Color | Light Gray | Material | Polypropylene |
Connector Size | S (For SF30 Series) | Length(mm) | 2000 |
Please check the type/dimensions/specifications of the part SFA-R61 in the Door Slider, Beam Core L40 P200 ø120 series.
How can we improve?
How can we improve?