1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi Panel Fix Inner S Standard Size

SUS PANEL HOLDER

Multi Panel Fix Inner S Standard Size
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 132.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·SUS, panel holder, W panel clamp (outer), standard size

 
Part Number
SFA-XB1 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 132.43

฿ 82.49

SUS PANEL HOLDER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type Panel Groove Clamp Material Resin Types Outer
Material Polypropylene Applicable Panel Thickness(mm) 4–6 Available Frame SF30 Series (8 mm groove width)
Length(mm) 2000

Please check the type/dimensions/specifications of the part SFA-XB1 in the Multi Panel Fix Inner S Standard Size series.