1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Freebear EX Series (C-5H-EX)

FBC FREE BEAR

Freebear EX Series (C-5H-EX)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As body is hexagonal, can be attached and detached with a box wrench. Work even with narrow pitch.

 
Part Number
C-5H-EX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
O.D.
(Ø)
Ball Dia.
(Ø)

฿ 1,173.29

FBC FREE BEAR 1 Piece(s) 3 Day(s) 10100.1~500.019627.515.875

Loading...

  1. 1

Basic Information

Type Standard Shape Hexagon head bolt Body Material Steel
Ball Material Steel

Please check the type/dimensions/specifications of the part C-5H-EX in the Freebear EX Series series.

Products with similar specification

Part Number
C-3H-EX
C-6H-EX
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSLoad Capacity Range
(N)
Allowable Load
(N)
O.D.
(Ø)
Ball Dia.
(Ø)

฿ 977.42

1 Piece(s) 3 Day(s) 1050.1~100.078.419.59.525

฿ 1,517.81

1 Piece(s) 3 Day(s) 10100.1~500.049034.519.05