1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle Type G Kit

Handle Type G Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 364.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. Material: aluminum (handle/plate). Kit contents:·handle G type, handle G type mounting plate, Easy nut, hex socket head countersunk head machine screw

 
Part Number
AZK-30B
AZK-40ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 364.60

SUS SPECIAL ALMINUM FLAME 1 Piece(s) 45 Day(s) For 30

฿ 478.20

฿ 224.85

PULL FOR ALMINUM FLAME 1 Piece(s) Same day For 40

Loading...

  1. 1

Basic Information

Types U Type, Deformation Mounting Method Female Thread Material A6063