1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AZ Bracket Spacer 40 Kit

SUS SPECIAL ALMINUM FLAME

AZ Bracket Spacer 40 Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 642.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AZ Bracket Spacer 40 Kit
These anchors for aluminum frames are commonly utilized to assemble aluminum extrusions.They are designed for aluminum extrusions from the SUS brand.
[Feature]
- Body Height (mm.) : 200
- Shape : L Type
- Applicable For Aluminum Extrusions Series : AZ-4040 and AZ-4040t5
- Material : SS400
- Weight (g): 1016
[Application]
It is used to securely fixed aluminum frames to various surfaces, such as machine stands, safety fences, and so on

Part Number
AZK-401 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 642.72

฿ 385.76

SUS SPECIAL ALMINUM FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Selected Product Anchor Specifications L Type Material SS400

Please check the type/dimensions/specifications of the part AZK-401 in the AZ Bracket Spacer 40 Kit series.