1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Door Stopper Kit for Hinged Door (30 Pcs.)

SUS SPECIAL ALMINUM FLAME

Door Stopper Kit for Hinged Door (30 Pcs.)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 130.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Door Stopper Kit for Hinged Door (30 Pcs.)
This bracket spacer is commonly utilized to assemble aluminum profile. It is designed for aluminum profile from the SUS brand.
[Feature]
- Size (LXWXH) (mm.): 30x34x40
- Thickness (mm.): 6
- Kit Contents : consist of AZ Bracket Space, Hexagon Socket Bolt ,Easy Nut S and Flat washer
- Material : Aluminum
- Weight (g): 34
[Application]
It is a component used in constructing the safety fence for the machine.

Part Number
AZK-30G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 130.36

SUS SPECIAL ALMINUM FLAME 1 Piece(s) 39 Day(s)

Loading...

  1. 1

Basic Information

Selected Product Anchor Material Aluminum Extruded Material

Please check the type/dimensions/specifications of the part AZK-30G in the Door Stopper Kit for Hinged Door (30 Pcs.) series.