(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SUS, Safety Fence Accessory, Anchor Bracket C Type 2-Piece 30 Kits
These brackets for aluminum frames are commonly utilized to assemble aluminum extrusions.They are designed for aluminum extrusions from the SUS brand.
[Feature]
- Body Height (mm.) : 146
- Shape : C Type
- Applicable For Aluminum Extrusions Series : AZ-3030 and AZ-3060
- Material : SS400 / SPCC
- Weight (g): 1122
[Application]
It is used to securely fixed aluminum frames to various surfaces, such as machine stands, safety fences, and so on
Selected Product | Anchor | Specifications | C Type | Material | SS400/SPCC |
---|
Please check the type/dimensions/specifications of the part AZK-303 in the AZ Bracket Spacer 30 Kit series.
How can we improve?
How can we improve?