1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Common Parts, Hex Nut

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

SF common parts

 
Part Number
SFB-901SALE
SFB-960
SFB-961
SFB-962
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 6.60

฿ 3.97

SUS BOLT FOR ALMINUM FLAME 1 Piece(s) Same day 1012

฿ 6.60

SUS BOLT FOR ALMINUM FLAME 1 Piece(s) Same day -6

฿ 5.00

SUS BOLT FOR ALMINUM FLAME 1 Piece(s) 6 Day(s) -5

฿ 9.68

SUS BOLT FOR ALMINUM FLAME 1 Piece(s) 10 Day(s) -8

Loading...

  1. 1

Basic Information

Material Steel Thread Type Metric coarse Surface Treatment Bright Chromate Plating
Sales Unit Low Quantity (can be purchased from one) Applications, Functions General Surface Treatment (Details) Bright Chromate Plating
Hex Nut Type A Type