1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchor Bracket L Type 1 Piece 30 Kit

CONSTRUCTED TOOLS

Anchor Bracket L Type 1 Piece 30 Kit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,685.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for deburring after drilling holes for aluminum extrusions.
[Features]
・ Maximum rotational speed 3,000 rpm
・ Main ingredient: Silicone carbide
・ Brush: ø70 (Diameter: 70 mm)
・ Shaft: ø6 (diameter: 6 mm) × 30 mm
・ By simply fixing it to the rotating shaft of an electric drill or drill press, etc., you can remove burrs from complicated aluminum extrusion.

Part Number
SFG-006 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,685.59

฿ 825.43

CONSTRUCTED TOOLS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Specifications For Cutting Plane Main Component Silicon Carbide

Please check the type/dimensions/specifications of the part SFG-006 in the Anchor Bracket L Type 1 Piece 30 Kit series.