1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anodize Repair Spray (Silver) (Part Number)

Anodize Repair Spray (Silver)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A resin panel with excellent lightness and rigidity.
[Features]
・ SF series applicable
・ Standard panel, aluminum / steel plate composite board.
・ Aluminum composite board: Excellent in lightness and rigidity, ideal as a panel for blindfolds
・ Aluminum composite board (Incombustible type): Since it is a non-flammable individual certified product by the Ministry of Land, Infrastructure, Transport and Tourism of Japan, it can be used in non-flammable designated parts and has water resistance
・ The panel dimensions should be A ≥ B.
[Applications]
・ Useful as a blindfold panel.

 
Part Number
SFY-CA3B/L[10-2000/1]/X[10-1000/1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4H2/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4H2/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4H/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4H/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S2/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S2/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S2/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S2/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S2/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S2/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K4S/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6H2/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6H2/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6H/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6H/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S2/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S2/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S2/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S2/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S2/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S2/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K6S/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8H2/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8H2/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8H4/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8H4/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8H/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8H/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S2/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S2/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S2/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S2/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S2/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S2/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S4/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S4/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S4/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S4/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S4/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S4/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K8S/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10H2/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10H2/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10H4/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10H4/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10H6/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10H6/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10H/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10H/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S2/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S2/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S2/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S2/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S2/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S2/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S4/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S4/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S4/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S4/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S4/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S4/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S6/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S6/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S6/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S6/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S6/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S6/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S/F[1-2000/0.1]/G[1-1000/0.1]/D3
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S/F[1-2000/0.1]/G[1-1000/0.1]/D3/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S/F[1-2000/0.1]/G[1-1000/0.1]/D4
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S/F[1-2000/0.1]/G[1-1000/0.1]/D4/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S/F[1-2000/0.1]/G[1-1000/0.1]/D5
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K10S/F[1-2000/0.1]/G[1-1000/0.1]/D5/C[1-10/0.1]
SFY-CA3B/L[10-2000/1]/X[10-1000/1]/K12H2/F[1-2000/0.1]/G[1-1000/0.1]/D[4-10/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Grade Color Hole Machining Plate Thickness, T Dimension
(mm)
Additional Work Type Plate Thickness
(mm)
Size MAX
(mm)
Density Estimated mass
(kg/㎡)
Ambient Operating Temperature
(℃)
A Dimension
(mm)
B Dimension
(mm)
Chamfer
(mm)
Countersink Machining Symbol D Dimension (Countersink)
(Nominal Size)
D Dimension (Cross-Drilled Hole)
(mm)
D Dimensions (countersunk hole)
(Nominal)
Dimension A
(mm)
Dimension B
(mm)
Dimensions (drilled hole)
(mm)
Drilling Symbol F Dimension
(mm)
F dimension
(mm)
G Dimension
(mm)
G dimension
(mm)
Hole Processing Code Density Estimated mass
(kg/㎡)
Ambient Operating Temperature
(℃)

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) [Aluminum Complex Plate] Aluminum Complex PlateStandardBlackNo Hole Machining3-32000×1000----------10 ~ 200010 ~ 1000-------0.812.4~70

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 10004H2---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 10004H2---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) -----キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 10004H---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) -----キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 10004H---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-4S2--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 104S2--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-4S2--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 104S2--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-4S2--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 104S2--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) -----皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-4S--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) -----皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 104S--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) -----皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-4S--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) -----皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 104S--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) -----皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-4S--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) -----皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 104S--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 10006H2---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 10006H2---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 10006H---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 10006H---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-6S2--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 106S2--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-6S2--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 106S2--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-6S2--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 106S2--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-6S--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 106S--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-6S--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 106S--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-6S--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 106S--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 10008H2---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 10008H2---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 10008H4---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 10008H4---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 10008H---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 10008H---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-8S2--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 108S2--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-8S2--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 108S2--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-8S2--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 108S2--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-8S4--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 108S4--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-8S4--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 108S4--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-8S4--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 108S4--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-8S--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 108S--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-8S--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 108S--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-8S--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 108S--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 100010H2---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 100010H2---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 100010H4---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 100010H4---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 100010H6---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 100010H6---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 100010H---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 10------4 ~ 10--1 ~ 2000-1 ~ 100010H---

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S2--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S2--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S2--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S2--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S2--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S2--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S4--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S4--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S4--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S4--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S4--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S4--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S6--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S6--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S6--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S6--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S6--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S6--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S--3-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S--4-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-10S--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-皿穴加工、面取り32000×10000.812.4~7010 ~ 200010 ~ 10001 ~ 1010S--5-----1 ~ 2000-1 ~ 1000----

-

SUS COMPOSITE PLATE 1 Piece(s) 9 Day(s) ---6-Hole / 8-Hole / 10-Hole / 12-Hole / 14-Hole / 16-Hole-キリ穴加工32000×10000.812.4~7010 ~ 200010 ~ 1000-------4 ~ 10--1 ~ 2000-1 ~ 100012H2---

Loading...