1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Panel Resin Panel (Cut Product) SFY Series

SUS CONSTRUCTED TOOLS

Standard Panel Resin Panel (Cut Product) SFY Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 455.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ The slot cap SS can be easily cut at a right angle.
・ The skeleton body makes it easy to cut at cut marks.
・ Material: Blade: Steel, body: Resin

 
Part Number
SFG-005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 455.44

SUS CONSTRUCTED TOOLS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Cutter Specifications For Slot Cap SS Main Component Blade: Steel + Body: Resin

Please check the type/dimensions/specifications of the part SFG-005 in the Standard Panel Resin Panel (Cut Product) SFY Series series.