1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shaft Clamp

Shaft Clamp
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 410.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. [Materials]A6N01S-T5 with surface treatment options: Anodizing

 
Part Number
SFK-E01SALE
SFK-E02
SFK-E03SALE
SFK-E04
SFK-E05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA Dimension
(mm)

฿ 410.19

฿ 198.12

CLAMP/HOLDER/HOOK 1 Piece(s) Same day 16

฿ 410.50

SUS CLAMP/HOLDER/HOOK 1 Piece(s) 3 Day(s) 14

฿ 410.81

฿ 198.42

CLAMP/HOLDER/HOOK 1 Piece(s) Same day 12

฿ 410.96

CLAMP/HOLDER/HOOK 1 Piece(s) 3 Day(s) 10

฿ 411.12

SUS CLAMP/HOLDER/HOOK 1 Piece(s) 3 Day(s) 8

Loading...

  1. 1

Basic Information

Type Cable Holder / Clamp Material Aluminum Material A6N01S-T5
Surface Treatment Anodized Kit Contents Shaft Clamp φ□×1/Hex Socket Head Bolt (M5×15) Stainless Steel × 1