1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Medium Cable Ring for SF【10 Pieces Per Package】 (C1R-L3C)

CLAMP/HOLDER/HOOK

Medium Cable Ring for SF (C1R-L3C)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Medium type used for clamps, holders, hook cable ring SF.

 
Part Number
C1R-L3C SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipColor Available Frame Flame-Retardant Grade

฿ 397.96

฿ 191.62

CLAMP/HOLDER/HOOK 1 Pack(s)

10 Pieces Per Package

Same day Semi-TransparentSF Series L (Groove Width 10 mm)-

Loading...

  1. 1

Basic Information

Material Polypropylene Qty.(pieces per box) 10

Please check the type/dimensions/specifications of the part C1R-L3C in the Medium Cable Ring for SF series.

Products with similar specification

Part Number
C1R-A3C
C1R-L3W
C1R-S3C
C1R-S3W
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipColor Available Frame Flame-Retardant Grade

฿ 375.54

1 Pack(s)

10 Pieces Per Package

Same day Semi-TransparentSF Series SS (Groove Width 6 mm)-

฿ 298.25

1 Pack(s)

10 Pieces Per Package

Same day WhiteSF Series L (Groove Width 10 mm)V-0

฿ 386.60

1 Pack(s)

10 Pieces Per Package

Same day Semi-TransparentSF Series S (Groove Width 8 mm)-

฿ 386.60

1 Pack(s)

10 Pieces Per Package

Same day WhiteSF Series S (Groove Width 8 mm)V-0