(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamp/holder/hook cable holder for SF small.
Part Number |
---|
C1F-A2C |
C1F-A2W |
C1F-L2C |
C1F-L2W |
C1F-S2C |
C1F-S2W |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Available Frame | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|
฿ 195.00 ฿ 117.12 | CLAMP/HOLDER/HOOK | 1 Pack(s) | 4 Pieces Per Package | Same day | Semi-Transparent | SF Series SS (Groove Width 6 mm) | - | ||
฿ 245.83 ฿ 117.11 | CLAMP/HOLDER/HOOK | 1 Pack(s) | 4 Pieces Per Package | Same day | White | SF Series SS (Groove Width 6 mm) | V-0 | ||
฿ 218.33 ฿ 131.11 | CLAMP/HOLDER/HOOK | 1 Pack(s) | 4 Pieces Per Package | Same day | Semi-Transparent | SF Series L (Groove Width 10 mm) | - | ||
฿ 218.33 ฿ 131.11 | CLAMP/HOLDER/HOOK | 1 Pack(s) | 4 Pieces Per Package | Same day | White | SF Series L (Groove Width 10 mm) | V-0 | ||
฿ 256.42 | CLAMP/HOLDER/HOOK | 1 Pack(s) | 4 Pieces Per Package | 3 Day(s) | Semi-Transparent | SF Series S (Groove Width 8 mm) | - | ||
฿ 206.67 | CLAMP/HOLDER/HOOK | 1 Pack(s) | 4 Pieces Per Package | 3 Day(s) | White | SF Series S (Groove Width 8 mm) | V-0 |
Loading...
Type | Cable Holder / Clamp | Material | Resin | Material | Polypropylene |
---|---|---|---|---|---|
Qty.(pieces per box) | 4 |
How can we improve?
How can we improve?