1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

T-Slot Assist B100

SUS CLAMP/HOLDER/HOOK

T-Slot Assist B100
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 293.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. [Materials]A6063SS-T5 [Usable Frame] SF40/45 series (groove width 10 mm)

 
Part Number
SFJ-3B2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 293.71

SUS CLAMP/HOLDER/HOOK 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Connection Accessory Material Aluminum Material A6063SS-T5
Surface Treatment Anodized Available Frame SF40 and 45 Series (10mm Width of Flute) Length L(mm) 100

Please check the type/dimensions/specifications of the part SFJ-3B2 in the T-Slot Assist B100 series.