1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slot Hook S U Shape/ J Shape (Post-Assembly Insertion)

Slot Hook S U Shape/ J Shape (Post-Assembly Insertion)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 93.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. [Materials]Polyamide + stainless steel [Usable Frame] SF30 series (groove width 8 mm)

 
Part Number
SFK-K32JSALE
SFK-K32USALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 95.70

฿ 57.68

SUS CLAMP/HOLDER/HOOK 1 Piece(s) Same day J Type

฿ 93.34

฿ 65.54

CLAMP/HOLDER/HOOK 1 Piece(s) Same day U Type

Loading...

  1. 1

Basic Information

Type Hook Material Stainless Steel Material Polyamide + Stainless Steel
Available Frame SF30 Series (8mm Width of Flute)