1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Door Slider, Rail Guide Kit

SUS SLIDING DOOR/SLIDER

Door Slider, Rail Guide Kit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 118.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. [Materials]Polyacetal [Length] 44 mm

 
Part Number
SFK-5A3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 118.80

SUS SLIDING DOOR/SLIDER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Material Resin
Material Polyacetal Length(mm) 44

Please check the type/dimensions/specifications of the part SFK-5A3 in the Door Slider, Rail Guide Kit series.