1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Door Slider S

SUS SLIDING DOOR/SLIDER

Door Slider S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. [Materials]Polyacetal [Usable Frame] SF30 series (groove width 8 mm)

 
Part Number
SFA-510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 237.60

SUS SLIDING DOOR/SLIDER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Application For Sliding Door Type Accessory Material Resin
Color Gray Material Polyacetal Available Freight SF30 Series (8mm Width of Flute)
Load Capacity(kg/pc.) 3.5

Please check the type/dimensions/specifications of the part SFA-510 in the Door Slider S series.