(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF standard parts. [Specification] Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Right angle surface machined finish. With anti-rotation function. Weight: 104 g (single item). Environment: RoHS10 compliant
Bracket Tape | Extruded Brackets | Series | SUS SF30 Series (8mm Groove width Type) | Applicable Frame Width(mm) | 30 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Both sides with protrusion | Additional Functions (Extruded Bracket) | Standard |
Perpendicularity | Without standard | Body Material | A6N01SS-T5 |
Please check the type/dimensions/specifications of the part SFJ-B62 in the Hard Bracket SG with Locking series.
Part Number |
---|
SFJ-N62 |
SFJ-N62T |
SFK-B62 |
SFK-N62 |
SFK-N62P |
SFK-N62S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Body Surface Treatment | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|
฿ 334.95 | 1 Piece(s) | Same day | Anodized | Without Tap | Single Item | - | ||
฿ 354.75 | 1 Piece(s) | 45 Day(s) | Anodized | With Tap | Single Item | - | ||
฿ 381.36 | 1 Piece(s) | 7 Day(s) | Black Anodize Treatment | Without Tap | Kit | Steel | ||
฿ 319.17 | 1 Piece(s) | 3 Day(s) | Anodized | Without Tap | Kit | Steel | ||
฿ 346.79 | 1 Piece(s) | 3 Day(s) | Anodized | With Tap | Kit | Stainless Steel | ||
฿ 318.75 | 1 Piece(s) | 3 Day(s) | Anodized | Without Tap | Kit | Stainless Steel |
How can we improve?
How can we improve?