(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF standard parts. [Specification] Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Right angle surface machined finish. With anti-rotation function. Weight: 67 g (single item)
Bracket Tape | Tabbed Brackets | Series | SUS SF40 and 45 Series (10mm Groove width Type) | Applicable Frame Width(mm) | 40 / 45 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Without Tab | Additional Functions (Extruded Bracket) | Standard |
Perpendicularity | Without standard | Body Material | A6N01SS-T5 |
Please check the type/dimensions/specifications of the part SFJ-N64 in the Hard Bracket L With Rotation Lock series.
Part Number |
---|
SFJ-B64 |
SFJ-N64T |
SFK-B64 |
SFK-N64 |
SFK-N64P |
SFK-N64S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Main Body Surface Treatment | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|
฿ 145.13 | 1 Piece(s) | 3 Day(s) | Black Anodize Treatment | Without Tap | Single Item | - | ||
฿ 148.50 | 1 Piece(s) | Same day | Anodized | With Tap | Single Item | - | ||
฿ 214.00 | 1 Piece(s) | 3 Day(s) | Black Anodize Treatment | Without Tap | Kit | Steel | ||
฿ 171.25 | 1 Piece(s) | Same day | Anodized | Without Tap | Kit | Steel | ||
฿ 185.00 | 1 Piece(s) | Same day | Anodized | With Tap | Kit | Stainless Steel | ||
฿ 170.84 | 1 Piece(s) | Same day | Anodized | Without Tap | Kit | Stainless Steel |
How can we improve?
How can we improve?