(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF standard parts. [Specification] Material: aluminum extruded material, anodizing surface treatment. Right angle surface machined finish. Weight: 300 g (single item)
Part Number |
---|
SFJ-N13 |
SFJ-N13T |
SFK-N13 |
SFK-N13P |
SFK-N13S |
SFK-N13T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|
฿ 422.40 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Without Tap | Single Item | - | ||
฿ 437.25 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | With Tap | Single Item | - | ||
฿ 683.10 | SUS BRACKET/JOINT | 1 Piece(s) | 45 Day(s) | Without Tap | Kit | Steel | ||
฿ 805.23 | SUS BRACKET/JOINT | 1 Piece(s) | 10 Day(s) | With Tap | Kit | Stainless Steel | ||
฿ 793.79 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Without Tap | Kit | Stainless Steel | ||
฿ 777.77 | SUS BRACKET/JOINT | 1 Piece(s) | 10 Day(s) | With Tap | Kit | Steel |
Loading...
Bracket Tape | Extruded Brackets | Series | SUS SF30 Series (8mm Groove width Type) | Applicable Frame Width(mm) | 90 |
---|---|---|---|---|---|
Number of the Applicable Slots | 3-Row Groove | Tab Position | Without Tab | Additional Functions (Extruded Bracket) | Standard |
Perpendicularity | Without standard | Body Material | A6N01SS-T5 | Main Body Surface Treatment | Anodized |
How can we improve?
How can we improve?