(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF standard parts. [Specification] Material: aluminum extruded material, anodizing surface treatment. Right angle surface machined finish. Weight: 111 g (single item). Environment: RoHS10 compliant
Bracket Tape | Extruded Brackets | Series | SUS SF40 and 45 Series (10mm Groove width Type) | Applicable Frame Width(mm) | 40 / 45 |
---|---|---|---|---|---|
Number of the Applicable Slots | Groove of a Row | Tab Position | Without Tab | Additional Functions (Tabbed Bracket) | Standard |
Perpendicularity | Without standard | Body Material | A6N01SS-T5 | Main Body Surface Treatment | Anodized |
Please check the type/dimensions/specifications of the part SFK-N19S in the Hard Bracket LW series.
Part Number |
---|
SFJ-N19 |
SFJ-N19T |
SFK-N19 |
SFK-N19P |
SFK-N19T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|
฿ 133.65 | 1 Piece(s) | Same day | Without Tap | Single Item | - | ||
฿ 148.50 | 1 Piece(s) | Same day | With Tap | Single Item | - | ||
฿ 275.84 | 1 Piece(s) | Same day | Without Tap | Kit | Steel | ||
฿ 298.75 | 1 Piece(s) | Same day | With Tap | Kit | Stainless Steel | ||
฿ 290.00 | 1 Piece(s) | Same day | With Tap | Kit | Steel |
How can we improve?
How can we improve?