1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Bracket L50100/1S (SFJ-N69)

SUS BRACKET/JOINT

Hard Bracket L50100/1S (SFJ-N69)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SF standard parts. [Specification] Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Right angle surface machined finish. Weight: 154 g (single item). Environment: RoHS10 compliant

 
Part Number
SFJ-N69
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMain Body Surface Treatment Tap Specifications Accessory (Bolt and Nut) Materials

฿ 202.85

SUS BRACKET/JOINT 1 Piece(s) 3 Day(s) AnodizedWithout TapSingle Item-

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 50 / 100
Number of the Applicable Slots 2-Row Groove Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5

Please check the type/dimensions/specifications of the part SFJ-N69 in the Hard Bracket L50100/1S series.

Products with similar specification

Part Number
SFJ-B69
SFK-B69
SFK-N69
SFK-N69P
SFK-N69S
SFK-N69T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMain Body Surface Treatment Tap Specifications Accessory (Bolt and Nut) Materials

฿ 252.43

1 Piece(s) 8 Day(s) Black Anodize TreatmentWithout TapSingle Item-

฿ 384.63

1 Piece(s) 10 Day(s) Black Anodize TreatmentWithout TapKitSteel

฿ 332.08

1 Piece(s) 3 Day(s) AnodizedWithout TapKitSteel

฿ 400.48

1 Piece(s) 6 Day(s) AnodizedWith TapKitStainless Steel

฿ 389.20

1 Piece(s) 3 Day(s) AnodizedWithout TapKitStainless Steel

฿ 343.36

1 Piece(s) 6 Day(s) AnodizedWith TapKitSteel