1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Bracket LW4080 (SFK-N54)

SUS BRACKET/JOINT

Hard Bracket LW4080 (SFK-N54)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A bracket that connects the SF-30 series and SF-40 series frames.

 
Part Number
SFK-N54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Tap Specifications Accessory (Bolt and Nut) Materials

฿ 205.21

SUS BRACKET/JOINT 1 Piece(s) 3 Day(s) A6N01SS-T5Without TapKitSteel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 30 / 45
Number of the Applicable Slots Groove of a Row Tab Position Both sides with protrusion Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Main Body Surface Treatment Anodized

Please check the type/dimensions/specifications of the part SFK-N54 in the Hard Bracket LW4080 series.

Products with similar specification

Part Number
SFJ-N54
SFJ-N54T
SFK-N54P
SFK-N54S
SFK-N54T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Tap Specifications Accessory (Bolt and Nut) Materials

฿ 151.07

1 Piece(s) 3 Day(s) A6N01S-T5Without TapSingle Item-

฿ 166.19

1 Piece(s) 3 Day(s) A6N01S-T5With TapSingle Item-

฿ 225.31

1 Piece(s) 3 Day(s) A6N01SS-T5With TapKitStainless Steel

฿ 210.19

1 Piece(s) 3 Day(s) A6N01SS-T5Without TapKitStainless Steel

฿ 220.33

1 Piece(s) 3 Day(s) A6N01SS-T5With TapKitSteel