1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Bracket L45-S-L (SFK-N55)

SUS BRACKET/JOINT

Hard Bracket L45-S-L (SFK-N55)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Bracket that connects SF-30 and SF-40 series frames. [Specifications]Material: aluminum extruded material, anodizing surface treatment. Right angle surface machined finish. Weight: 78 g, Environment: compatible with RoSH10

 
Part Number
SFK-N55
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Material Tap Specifications Accessory (Bolt and Nut) Materials

฿ 205.37

SUS BRACKET/JOINT 1 Piece(s) 3 Day(s) A6N01SS-T5Without TapKitSteel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 30 / 45
Number of the Applicable Slots Groove of a Row Tab Position Both sides with protrusion Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Main Body Surface Treatment Anodized

Please check the type/dimensions/specifications of the part SFK-N55 in the Hard Bracket L45-S-L series.

Products with similar specification

Part Number
SFJ-N55
SFJ-N55T
SFK-N55P
SFK-N55S
SFK-N55T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipBody Material Tap Specifications Accessory (Bolt and Nut) Materials

฿ 151.22

1 Piece(s) 3 Day(s) A6N01S-T5Without TapSingle Item-

฿ 166.19

1 Piece(s) 3 Day(s) A6N01S-T5With TapSingle Item-

฿ 225.31

1 Piece(s) 3 Day(s) A6N01SS-T5With TapKitStainless Steel

฿ 210.34

1 Piece(s) 3 Day(s) A6N01SS-T5Without TapKitStainless Steel

฿ 220.33

1 Piece(s) 3 Day(s) A6N01SS-T5With TapKitSteel