(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SF-40/45 L size, groove width 10 mm type. Hard bracket G80, RoHS10 compliant. Material:: aluminum extruded material, anodizing surface treatment (black: black anodizing). Right angle surface machined finish. Weight: 358 g (single Item)
Part Number |
---|
SFJ-B07 |
SFJ-N07 |
SFJ-N07T |
SFK-B07 |
SFK-N07 |
SFK-N07P |
SFK-N07S |
SFK-N07T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Main Body Surface Treatment | Tap | Specifications | Accessory (Bolt and Nut) Materials |
---|---|---|---|---|---|---|---|---|---|
฿ 441.78 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Black Anodize Treatment | Without Tap | Kit | - | ||
฿ 308.55 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodized | Without Tap | Single Item | - | ||
฿ 323.40 ฿ 194.17 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | Anodized | With Tap | Single Item | - | ||
฿ 576.57 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Black Anodize Treatment | Without Tap | Kit | Steel | ||
฿ 420.75 | SUS BRACKET/JOINT | 1 Piece(s) | 45 Day(s) | Anodized | Without Tap | Kit | Steel | ||
฿ 516.74 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodized | With Tap | Kit | Stainless Steel | ||
฿ 488.34 ฿ 216.87 | SUS BRACKET/JOINT | 1 Piece(s) | Same day | Anodized | Without Tap | Kit | Stainless Steel | ||
฿ 517.52 | SUS BRACKET/JOINT | 1 Piece(s) | 3 Day(s) | Anodized | With Tap | Kit | Steel |
Loading...
Bracket Tape | Extruded Brackets | Series | SUS SF40 and 45 Series (10mm Groove width Type) | Applicable Frame Width(mm) | 40 / 80 |
---|---|---|---|---|---|
Number of the Applicable Slots | 2-Row Groove | Tab Position | Without Tab | Additional Functions (Extruded Bracket) | Standard |
Perpendicularity | Without standard | Body Material | A6N01SS-T5 |
How can we improve?
How can we improve?